The models contained with in this compressed file are property of Texas Instruments and subject to change without notice.

These models are provided without warranty, specifications are subject to change. The included models are designed to work with Mentor Graphics(R) Flotherm and have been tested on version 9.2 only.

These models are designed to scale with varying power numbers up to 35 watts

It is the responsibility of the end user of these files and application hardware to assure that each device does not exceed the allowable thermal conditions established and documented within each respected application note or data manual.

When no data manual exists, the maximum allowable junction temperature shall (under no condition) exceed 100C, failure to comply with this requirement will reduce device reliability and void any device warranty. 


The following common values are noted and for reference purposes only for the x66AK2Hx (and other models listed below) DSP model.

++Delphi Model++
Node i		Node j		Resistance (K/W)
Top Inner	Bottom Inner	5.100000e+000
Top Inner	Top Outer	1.030000e+000
Top Inner	Bottom Outer	4.066489e+001
Junction 1	Top Inner	1.100000e-001
Bottom Inner	Top Outer	5.039149e+002
Junction 1	Bottom Inner	1.600000e+000
Top Outer	Bottom Outer	6.300000e+000
Junction 1	Top Outer	1.050000e+001
Junction 1	Bottom Outer	2.100000e+000
Junction 1	Package Side	1.860000e+000


++2R Model++
Junction	Top		1.100000e-001
Junction	PCB		1.650000e+000


This model is intended to support the all Texas Instruments' processors within the x66AK2Hx family utilizing the 40mm AAW package only.